SAMPLE COMMAND FILES FOR THE DIX4192EVM-PDK

The sample command files provided with the PDK include both SPI and I2C versions, and are located in the corresponding SPI and I2C sub-folders.

All SPI command file names end with an "_SPI" before the ".txt" extension, and are intended to be utilized with the applications software SPI 16-bit address interface mode.
 
All I2C command file names end with an "_I2C" before the ".txt" extension, and are intended to be utilized with the applications software I2C Fast interface mode.

Each command file includes comments, intended to provide a brief description of the command(s) that follow. The user is referred to the product datasheet for register maps and bit definitions, and the PDK user's guide for command syntax descriptions and examples.

TERMS OF USE

The sample command files included with the PDK are provided as is, and end users are free to copy and modify these files as they choose. The original files shipped with the PDK are assumed to provide the correct and intended functionality. Texas Instruments will not accept liability for any issues or damage resulting from either the use of the original files, or the use of any user modified version of the originals.